JAJSQQ7 july 2023 TPS38700S-Q1
PRODUCTION DATA
ADDR | NAME | R/W | MSB | 6 | 5 | 4 | 3 | 2 | 1 | LSB | DEFAULT | GROUP |
---|---|---|---|---|---|---|---|---|---|---|---|---|
0x00 - 0x0F: Vendor info and vendor usage registers | ||||||||||||
0x00 |
Model Rev |
R |
Device Model (Bits 3-7) |
Vendor ID (Bits 0-2) | ||||||||
0x01 | Revision | R | Silicon_Rev | OTP_Rev | ||||||||
0x02 … 0x0F | RSVD | Vendor defined or other IC information | ||||||||||
0x10 - 0x1F: Interrupts and Status registers | ||||||||||||
0x10 | INT_SRC1 | RW1C | F_INTERNAL | EM_PD | RSVD | RSVD | RSVD |
F_EN | RSVD |
F_NRSTIRQ | 0x00 | |
0x11 | INT_SRC2 | RW1C | F_VENDOR | RSVD | F_RT_CRC | RSVD | F_LDO | F_TSD | RSVD | RSVD | 0x00 | |
0x12 | INT_VENDOR | RW1C | Vendor specific internal fault flags | 0x00 | ||||||||
0x13 | CTL_STAT | R | RSVD | ST_VBBAT | ST_NIRQ | ST_NRST | RSVD |
ST_ACTSHDN | ST_PSEQ[1:0] | 0x00 | ||
0x14 | EN_STDR1 | R | RSVD | STDR_GPO12 | STDR_GPO11 | STDR_GPO10 | STDR_GPO9 | 0x00 | ||||
0x15 | EN_STDR2 | R | STDR_GPO8 | STDR_GPO7 | STDR_EN6 | STDR_EN5 | STDR_EN4 | STDR_EN3 | STDR_EN2 | STDR_EN1 | 0x00 | |
0x16 | EN_STRD1 | R | RSVD | STRD_GPO12 | STRD_GPO11 | STRD_GPO10 | STRD_GPO9 | 0x00 | ||||
0x17 | Table 8-10 | R | STRD_GPO8 | STRD_GPO7 | STRD_EN6 | STRD_EN5 | STRD_EN4 | STRD_EN3 | STRD_EN2 | STRD_EN1 | 0x00 | |
0x18 … 0x19 | RSVD | RSVD | ||||||||||
0x1A | Table 8-11 | R | RSVD | RSVD | RSVD | RSVD | ACTSHDN | RSVD | RSVD | RSVD | 0x00 | |
0x1B … 0x1F | RSVD | RSVD | ||||||||||
0x20 - 0x2F: Configuration Registers | ||||||||||||
0x20 … 0x26 | RSVD | R | RSVD | NVM | ||||||||
0x27 | RSVD | R/W | RSVD | NVM | CTL | |||||||
0x28 | CTL_1 | R/W | RSVD | FORCE_INT | FORCE_ACT | RSVD | RSVD | NVM | WRK | |||
0x29 | Table 8-14 | R/W | RST_DLY[3:0] | RSVD |
RSVD | RSVD | NVM | CTL | ||||
0x2B | IEN_VENDOR | R/W | Vendor specifc internal fault enables | NVM | CTL | |||||||
0x2C … 0x2F | RSVD | RSVD | ||||||||||
0x30 - 0x38: Sequencing Registers | ||||||||||||
0x30 | SEQ_CFG | R/W | RSVD | SSTEP | NVM | SEQC | ||||||
0x31 | SEQ_USLOT | R/W | TIME[7:0] | NVM | SEQC | |||||||
0x32 | SEQ_DSLOT | R/W | TIME[7:0] | NVM | SEQC | |||||||
0x33 | PWR_EN1 | R/W | PU[3:0] | PD[3:0] | NVM | SEQP | ||||||
0x34 | PWR_EN2 | R/W | PU[3:0] | PD[3:0] | NVM | SEQP | ||||||
0x35 | PWR_EN3 | R/W | PU[3:0] | PD[3:0] | NVM | SEQP | ||||||
0x36 | PWR_EN4 | R/W | PU[3:0] | PD[3:0] | NVM | SEQP | ||||||
0x37 | PWR_EN5 | R/W | PU[3:0] | PD[3:0] | NVM | SEQP | ||||||
0x38 | PWR_EN6 | R/W | PU[3:0] | PD[3:0] | NVM | SEQP | ||||||
0xF0 - 0xFF: Protection registers | ||||||||||||
0xF0 | PROT1 | R/W | RSVD | WRK | SEQS | SEQP | SEQC | WDT | RSVD |
CTL | 0x00 | |
0xF1 | PROT2 | R/W | RSVD | WRK | SEQS | SEQP | SEQC | WDT | RSVD |
CTL | 0x00 | |
0xF2 … 0xF8 | RSVD | RSVD | ||||||||||
0xF9 | I2CADDR | R | RSVD | ADDR_I2C_NVM[6:0] | NVM | |||||||
0xFA … 0xFF | RSVD | RSVD |