JAJSQQ7 july 2023 TPS38700S-Q1
PRODUCTION DATA
PIN | I / O | DESCRIPTION | |||
---|---|---|---|---|---|
NO. | TPS38700S-Q1 | ||||
NAME | |||||
1 | NIRQ | O | Interrupt Pin (open-drain, active-low) | ||
2 | NRST | O | Reset Pin (open-drain, active-low) | ||
3 | SYNC | I | Active low input needed for enabling and disabling voltage rails during the Power Up and Power Down sequences. For more information check out Section 8.1 and Section 8.3.2. | ||
4 | ACT | I | ACT pin (logic high starts power up sequence, logic low starts power down sequence) | ||
5 | SCL | I | I2C clock pin | ||
6 | SDA | I / O | I2C data pin | ||
7 | GPO7 | O | GPO7 (open-drain) | ||
8 | GPO8 | O | GPO8 (open-drain) | ||
9 | GPO9 | O | GPO9 (open-drain) | ||
10 | GPO10 | O | GPO10 (open-drain) | ||
11 | GPO11 | O | GPO11 (open-drain) | ||
12 | GPO12 | O | GPO12 (open-drain) | ||
13 | NC | NA | Leave pin open circuit. Do not connect to anything. | ||
14 | NC | NA | Leave pin open circuit. Do not connect to anything. | ||
15 | NC | NA | Leave pin open circuit. Do not connect to anything. | ||
16 | GND | - | Ground | ||
17 | VDD | - | Power supply | ||
18 | VBBAT | - | Backup battery supply. For more information on the backup state check out Section 8.3.4. | ||
19 | EN1 | O | Enable 1 (open-drain) | ||
20 | EN2 | O | Enable 2 (open-drain) | ||
21 | EN3 | O | Enable 3 (open-drain) | ||
22 | EN4 | O | Enable 4 (open-drain) | ||
23 | EN5 | O | Enable 5 (open-drain) | ||
24 | EN6 | O | Enable 6 (open-drain) |