JAJSQQ7 july 2023 TPS38700S-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage | VDD, VBBAT | –0.3 | 6 | V |
Voltage | GPOx | -0.3 | 6 | V |
Voltage | SCL, SDA (OTP=3.3V) | -0.3 | 5.5 | V |
Temperature (2) | Continuous total power dissipation | See the Thermal Information | ||
Operating junction temperature, TJ | -40 | 150 | °C | |
Operating free-air temperature, TA | -40 | 125 | °C | |
Storage temperature, Tstg | -65 | 150 | °C |