JAJSQQ7 july 2023 TPS38700S-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
Common parameters | ||||||
tD_ENx | ENx toggle delay from start of time slot | From start of time slot | 10 | µs | ||
tD_ENx,y | Delay between 2 subsequent EN in same time slot | 1 | µs | |||
tNRST_EN | ENx delay from NRST in Emergency Shutdown | Sequence 2 | 200 | ns | ||
tD_NRST | NRST assertion latency from falling edge of ACT pin below VIL or falling edge of VDD pin below VDDmin | 25 | µs | |||
tD_NIRQ | Fault detection to NIRQ assertion latency | 25 | µs | |||
tNo_BIST | POR to ready without BIST | including OTP load with ECC | 2.5 | ms | ||
I2C Timing Characteristics | ||||||
fSCL | Serial clock frequency (1) | Standard mode | 100 | kHz | ||
fSCL | Serial clock frequency (1) | Fast mode | 400 | kHz | ||
fSCL | Serial clock frequency (1) | Fast mode + | 1 | MHz | ||
tLOW | SCL low time (1) | Standard mode | 4.7 | µs | ||
tLOW | SCL low time (1) | Fast mode | 1.3 | µs | ||
tLOW | SCL low time (1) | Fast mode + | 0.5 | µs | ||
tHIGH | SCL high time (1) | Standard mode | 4 | µs | ||
tHIGH | SCL high time (1) | Fast Mode | 1 | µs | ||
tHIGH | SCL high time (1) | Fast mode + | 0.26 | µs | ||
tSU_DAT | Data setup time (1) | Standard mode | 250 | ns | ||
tSU_DAT | Data setup time (1) | Fast mode | 100 | ns | ||
tSU_DAT | Data setup time (1) | Fast mode + | 50 | ns | ||
tHD_DAT | Data hold time (1) | Standard mode | 10 | 3450 | ns | |
tHD_DAT | Data hold time (1) | Fast mode | 10 | 900 | ns | |
tHD_DAT | Data hold time (1) | Fast mode + | 10 | ns | ||
tSU_STA | Setup time for a Start or Repeated Start condition (1) | Standard mode | 4.7 | µs | ||
tSU_STA | Setup time for a Start or Repeated Start condition (1) | Fast mode | 0.6 | µs | ||
tSU_STA | Setup time for a Start or Repeated Start condition (1) | Fast mode + | 0.26 | µs | ||
tHD_STA | Hold time for a Start or Repeated Start condition (1) | Standard mode | 4 | µs | ||
tHD_STA | Hold time for a Start or Repeated Start condition (1) | Fast mode | 0.6 | µs | ||
tHD_STA | Hold time for a Start or Repeated Start condition (1) | Fast mode + | 0.26 | µs | ||
tBUF | Bus free time between a STOP and START condition (1) | Standard mode | 4.7 | µs | ||
tBUF | Bus free time between a STOP and START condition (1) | Fast mode | 1.3 | µs | ||
tBUF | Bus free time between a STOP and START condition (1) | Fast mode + | 0.5 | µs | ||
tSU_STO | Setup time for a Stop condition (1) | Standard mode | 4 | µs | ||
tSU_STO | Setup time for a Stop condition (1) | Fast mode | 0.6 | µs | ||
tSU_STO | Setup time for a Stop condition (1) | Fast mode + | 0.26 | µs | ||
trDA | Rise time of SDA signal (1) | Standard mode | 1000 | |||
trDA | Rise time of SDA signal (1) | Fast mode | 20 | 300 | ns | |
trDA | Rise time of SDA signal (1) | Fast mode + | 120 | ns | ||
tfDA | Fall time of SDA signal (1) | Standard mode | 300 | ns | ||
tfDA | Fall time of SDA signal (1) | Fast mode | 1.4 | 300 | ns | |
tfDA | Fall time of SDA signal (1) | Fast mode + | 6.5 | 120 | ns | |
trCL | Rise time of SCL signal (1) | Standard mode | 1000 | ns | ||
trCL | Rise time of SCL signal (1) | Fast mode | 20 | 300 | ns | |
trCL | Rise time of SCL signal (1) | Fast mode + | 120 | ns | ||
tfCL | Fall time of SCL signal (1) | Standard mode | 300 | ns | ||
tfCL | Fall time of SCL signal (1) | Fast mode | 6.5 | 300 | ns | |
tfCL | Fall time of SCL signal (1) | Fast mode + | 6.5 | 120 | ns | |
tSP | Pulse width of SCL and SDA spikes that are suppressed (1) | Standard mode, Fast mode and Fast mode + | 50 | ns |