JAJSQG3D March 2022 – October 2024 TPS389006-Q1 , TPS389R0-Q1
PRODMIX
Table 9-1Table 9-2 and Table 9-3 show how to decode the function of the device based on the part number.
ORDERING CODE | Thresholds | VMON1 (V) | VMON2 (V) | VMON3 (V) | VMON4 (V) | VMON5 (V) | VMON6 (V) |
---|---|---|---|---|---|---|---|
TPS389006ADJRTER |
UV_HF/OV_HF |
0.47/0.53 |
0.47/0.53 |
0.66/0.74 |
0.66/0.74 |
0.66/0.74 |
0.66/0.74 |
UV_LF/OV_LF |
0.5/0.7 |
0.5/0.7 |
0.5/0.7 |
0.5/0.7 |
0.5/0.7 |
0.5/0.7 |
|
TPS389006007RTER |
UV_HF/OV_HF |
1.4/2.1 |
1.4/2.1 |
1.4/2.1 |
1.4/2.1 |
1.4/2.1 |
1.4/2.1 |
UV_LF/OV_LF |
1.4/2.1 |
1.4/2.1 |
1.4/2.1 |
1.4/2.1 |
1.4/2.1 |
1.4/2.1 |
|
TPS389R06ADJRTER Preview |
UV_HF/OV_HF |
0.705/0.795 |
0.705/0.795 |
0.705/0.795 |
0.705/0.795 |
3.1/3.5 |
4.7/5.3 |
UV_LF/OV_LF |
0.705/0.795 |
0.705/0.795 |
0.705/0.795 |
0.705/0.795 |
3.1/3.5 |
4.7/5.3 |
ORDERING CODE | Thresholds | VMON1 (V) | VMON2 (V) | VMON3 (V) | VMON4 (V) | VMON5 (V) | VMON6 (V) | VMON7 (V) | VMON8 (V) |
---|---|---|---|---|---|---|---|---|---|
TPS389008M6HRTER Preview |
UV_HF/OV_HF |
0.83/0.91 |
1.68/1.92 |
1.68/1.92 |
0.81/0.91 |
0.70/0.80 |
1.005/1.09 |
0.46/0.535 |
1.68/1.92 |
UV_LF/OV_LF | |||||||||
TPS389008M62RTER Preview |
UV_HF/OV_HF |
0.705/0.80 |
0.805/0.90 |
1.05/1.18 |
1.13/1.27 |
0.70/0.80 |
1.035/1.165 |
3.1/3.5 |
2.24/2.56 |
UV_LF/OV_LF | |||||||||
TPS389008M67RTER Preview |
UV_HF/OV_HF |
0.775/0.825 |
1.165/1.235 |
0.775/0.825 |
1.165/1.235 |
0.815/0.865 |
1.165/1.235 |
1.74/1.86 |
4.74/5.26 |
UV_LF/OV_LF | |||||||||
TPS389008M64RTER Preview |
UV_HF/OV_HF |
0.755/0.845 |
0.5/1.0 |
1.05/1.18 |
0.80/0.90 |
1.68/1.92 |
0.755/0.845 |
1.68/1.92 |
1.05/1.15 |
UV_LF/OV_LF | |||||||||
TPS389008M66RTER Preview |
UV_HF/OV_HF |
1.03/1.155 |
4.7/5.3 |
1.13/1.27 |
1.12/1.25 |
0.755/0.845 |
3.1/3.5 |
1.03/1.155 |
4.74/5.26 |
UV_LF/OV_LF |
ORDERING CODE | FUNCTIONS | SCALING | OV/UV DEBOUNCE | LF CUTOFF | I2C ADDRESS | BIST | SEQ TIMEOUT/RESET DELAY | PEC(1) | I2C PULL-UP VOLTAGE (V) |
ACT/SLEEP |
---|---|---|---|---|---|---|---|---|---|---|
TPS389006ADJRTER |
Monitor LF/HF |
1/1/1/1/1/1 |
102.4μsec | 1kHz | Resistor strap | at POR | 25ms/NA | Disable | 3.3 |
Level |
TPS389006007RTER |
Monitor LF/HF |
4/4/4/4/4/4 |
25.6μsec |
1kH |
Resistor Strap |
At POR |
100ms/NA |
Disable |
3.3 |
Level |
TPS389R06ADJRTER Preview |
Monitor LF/HF |
1/1/1/1/4/4 |
51.2μsec |
1kH |
Resistor Strap |
At POR |
50ms/20ms |
Disable |
3.3 |
Level |
TPS389008M6xRTER Preview |
Monitor LF/HF | 1 or 4 based on thresholds |
51.2μsec |
1kH |
Resistor Strap |
At POR |
100ms/NA |
Disable |
3.3 |
Level |