JAJSMQ4 june 2023 TPS389006
PRODUCTION DATA
The ADC used in the TPS389006 runs on a 1Mhz clock with an effective sampling rate of 1/8 MHz (= 125 kHz). Initially, the ADC records with a resolution of 12 bits (1LSB = 0.41667mV) which is later round off to 8-bit data for I2C transaction. (1LSB = 5mV) The ADC uses ping-pong architecture in which it requires 2us for both sampling and conversion per channel with a total of 2 sampling channels. While CH0 performs coarse conversion, CH1 does fine conversion and vice versa.
Digitized 8-bit data is updated once the fine conversion is completed, which occurs once every 8 μs. Each I2C transaction initiated for reading 8-bit MON_LVL data (the ADC data of a particular channel), 8-bit data is paused from updating until the I2C transaction completes.
Voltage scaling is done using a resistor ladder, but for differential mode channels, a chopping circuit is used to get the average of both of the voltages (VMON + VMON_RS)/2 since VMON_RS can be negative and can’t be converted into an ADC code. VMON – VMON_RS is calculated digitally by subtracting ((VMON + VMON_RS) /2) from VMON and then multiplying by 2.
The MONX channels can be configured in 1x (0.2V to 1.475V) or 4x mode (0.8V to 5.5V). For differential mode channels configured in 1x mode, (MON1 and MON2) the ADC range is limited up to 1.7V. To configure an ADC channel above 1.7 V, please use 4x mode.
Real time voltage measurements use Equation 2.