JAJSMQ4 june 2023 TPS389006
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
COMMON PARAMETERS | ||||||
tBIST | POR to ready with BIST, TEST_CFG.AT_POR=1 | includes OTP load | 12 | ms | ||
tNBIST | POR to ready without BIST, TEST_CFG.AT_POR=0 | includes OTP load | 2 | ms | ||
BIST | BIST time,TEST_CFG.AT_POR=1 or TEST_CFG.AT_SHDN=1 | 10 | ms | |||
tI2C_ACT | I2C active from BIST complete | 0 | µs | |||
tSEQ_Range | Sequence timestamp range, ACT or SLEEP edge to max counter | 4 | s | |||
tSEQ_LSB | Sequence timestamp resolution | 50 | µs | |||
tMON_ACT | Monitoring active from ACT rising edge | 10 | µs | |||
tSEQ_ACT | Sequence tagging active from ACT or SLEEP edge | 12 | µs | |||
tNIRQ | Fault detection to NIRQ assertion latency (except OV/UV faults) | 25 | µs | |||
tPD_NIRQ_1X | HF fault Propagation detect delay (default deglitch filter) includes digitial delay | VIT_OV/UV +/- 100mV | 650 | ns | ||
tPD_NIRQ_4X | HF fault Propagation detect delay (default deglitch filter) includes digitial delay | VIT_OV/UV +/- 400mV | 750 | ns | ||
tSEQ_ACC | Accuracy of sequence timestamp | -5 | 5 | % | ||
tGI_R | UV & OV debounce range via I2C | FLT_HF(N) | 0.1 | 102.4 | µs | |
I2C TIMING CHARACTERISTICS | ||||||
fSCL | Serial clock frequency | Standard mode | 100 | kHz | ||
fSCL | Serial clock frequency | Fast mode | 400 | kHz | ||
fSCL | Serial clock frequency | Fast mode + | 1 | MHz | ||
tLOW | SCL low time | Standard mode | 4.7 | µs | ||
tLOW | SCL low time | Fast mode | 1.3 | µs | ||
tLOW | SCL low time | Fast mode + | 0.5 | µs | ||
tHIGH | SCL high time | Standard mode | 4 | µs | ||
tHIGH | SCL high time | Fast mode + | 0.26 | µs | ||
tSU;DAT | Data setup time | Standard mode | 250 | ns | ||
tSU;DAT | Data setup time | Fast mode | 100 | ns | ||
tSU;DAT | Data setup time | Fast mode + | 50 | ns | ||
tHD;DAT | Data hold time | Standard mode | 10 | 3450 | ns | |
tHD;DAT | Data hold time | Fast mode | 10 | 900 | ns | |
tHD;DAT | Data hold time | Fast mode + | 10 | ns | ||
tSU;STA | Setup time for a Start or Repeated Start condition | Standard mode | 4.7 | µs | ||
tSU;STA | Setup time for a Start or Repeated Start condition | Fast mode | 0.6 | µs | ||
tSU;STA | Setup time for a Start or Repeated Start condition | Fast mode + | 0.26 | µs | ||
tHD:STA | Hold time for a Start or Repeated Start condition | Standard mode | 4 | µs | ||
tHD:STA | Hold time for a Start or Repeated Start condition | Fast mode | 0.6 | µs | ||
tHD:STA | Hold time for a Start or Repeated Start condition | Fast mode + | 0.26 | µs | ||
tBUF | Bus free time between a STOP and START condition | Standard mode | 4.7 | µs | ||
tBUF | Bus free time between a STOP and START condition | Fast mode | 1.3 | µs | ||
tBUF | Bus free time between a STOP and START condition | Fast mode + | 0.5 | µs | ||
tSU;STO | Setup time for a Stop condition | Standard mode | 4 | µs | ||
tSU;STO | Setup time for a Stop condition | Fast mode | 0.6 | µs | ||
tSU;STO | Setup time for a Stop condition | Fast mode + | 0.26 | µs | ||
trDA | Rise time of SDA signal | Standard mode | 1000 | |||
trDA | Rise time of SDA signal | Fast mode | 20 | 300 | ns | |
trDA | Rise time of SDA signal | Fast mode + | 120 | ns | ||
tfDA | Fall time of SDA signal | Standard mode | 300 | ns | ||
tfDA | Fall time of SDA signal | Fast mode | 1.4 | 300 | ns | |
tfDA | Fall time of SDA signal | Fast mode + | 6.5 | 120 | ns | |
trCL | Rise time of SCL signal | Standard mode | 1000 | ns | ||
trCL | Rise time of SCL signal | Fast mode | 20 | 300 | ns | |
trCL | Rise time of SCL signal | Fast mode + | 120 | ns | ||
tfCL | Fall time of SCL signal | Standard mode | 300 | ns | ||
tfCL | Fall time of SCL signal | Fast mode | 6.5 | 300 | ns | |
tfCL | Fall time of SCL signal | Fast mode + | 6.5 | 120 | ns | |
tSP | Pulse width of SCL and SDA spikes that are suppressed | Standard mode, Fast mode and Fast mode + | 50 | ns |