JAJSMQ4 june 2023 TPS389006
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
COMMON PARAMETERS | ||||||
VDD | Input supply voltage | 2.6 | 5.5 | V | ||
VDDUVLO | Rising Threshold | 2.67 | 2.81 | V | ||
Falling Threshold | 2.48 | 2.60 | V | |||
VPOR | Power on Reset Voltage (2) | 1.65 | V | |||
IDD_Active | Supply current into VDD pin (MON = LF/HF active) ACT = High, Sleep = High |
VDD <= 5.5V | 1.55 | 2 | mA | |
IDD_Sleep | Supply current into VDD pin (MON = LF/HF active) ACT = High ,Sleep = Low,I2C = Sleep power bit set to 1 |
VDD <= 5.5V | 1.55 | 2 | mA | |
IDD_Idle | Supply current into VDD pin (MON = OVLF active) ACT = Low, Idle state-I2C active and OVLF mon |
VDD <= 5.5V >10ms BIST |
200 | 280 | µA | |
IDD_Deep Sleep | Supply current into VDD pin (MON = HF active), ACT = High,Sleep = Low,I2C = Sleep power bit set to 0 | VDD <= 5.5V | 275 | 380 | µA | |
VMONX | MON voltage range | 0.2 | 5.5 | V | ||
IMONX | Input current MONx pins | VMON = 5V | 20 | µA | ||
IMONX_ADJ | Input current for ADJ version (1x) | VMON = 5V | 0.1 | µA | ||
VMON_LF | 1x mode (No scaling) | 0.2 | 1.475 | V | ||
with 4x scaling | 0.8 | 5.5 | V | |||
VMON_HF | 1x mode (No scaling) | 0.2 | 1.475 | V | ||
with 4x scaling | 0.8 | 5.5 | V | |||
Threshold granularity_HF | 1x mode (No scaling) LSB | 5 | mV | |||
4x mode (With scaling) LSB | 20 | mV | ||||
LPF cutoff LF | Range of Programmable values (I2C selectable) | Low Freq channel | 250 | 4000 | Hz | |
LPF cutoff HF | High Freq channel | 4 | Mhz | |||
Accuracy_HF | VMON | 0.2V≤VMONX≤1.0V | –6 | 6 | mV | |
1.0V<VMONX≤1.475V | -7.5 | 7.5 | mV | |||
1.475V<VMONX≤2.95V | -0.6 | 0.6 | % | |||
VMONX>2.95V | -0.7 | 0.7 | % | |||
VHYS_HF | Hysteresis on UV,OV pin(Hysteresis is with respect of the tripoint ((UV),(OV))(1) | 0.2V≤VMONX≤1.475V | 5 | 11 | mV | |
1.475V<VMONX≤2.95V | 9 | 16 | ||||
VMONX>2.95V | 17 | 28 | mV | |||
MON_OFF | OFF Voltage threshold | Monitored falling edge of VMON | 140 | 215 | mV | |
ILKG | Output leakage current -NIRQ | VDD=VNIRQ=5.5V | 300 | nA | ||
ACT_L | Logic Low input | DEV_CONFIG.SOC_IF1=1 | 0.36 | V | ||
ACT_H | Logic high input | DEV_CONFIG.SOC_IF1=1 | 0.84 | V | ||
SLEEP_L | Logic Low input | DEV_CONFIG.SOC_IF1=1 | 0.36 | V | ||
SLEEP_H | Logic high input | DEV_CONFIG.SOC_IF1=1 | 0.84 | V | ||
SYNC_L | Input High | DEV_CONFIG.SOC_IF1=1 | 0.36 | V | ||
SYNC_H | Input Low | DEV_CONFIG.SOC_IF1=1 | 0.84 | V | ||
SYNC_PU | Internal Pull-up | 25 | 100 | kΩ | ||
SYNC_OL | with 10kΩ external pull up | 0.1 | V | |||
ACT | Internal Pull down | 100 | kΩ | |||
SLEEP | Internal Pull down | 100 | kΩ | |||
UV,OV | Steps/Resolution | 0.2V<VMONX≤1.475V | 5 | mV | ||
0.8V<VMONX<5.5V | 20 | |||||
VOL | Low level output voltage-NIRQ | NIRQ ,5.5V/5mA | 100 | mV | ||
Ilkg(OD) | Open-Drain output leakage current-NIRQ | NIRQ pin in High Impedance,VNIRQ = 5.5, Not asserted state | 90 | nA | ||
IADDR | ADDR pin current | 20 | µA | |||
I2C ADDR | (Hex format) | R=5.36k | 0x30 | |||
R=16.2k | 0x31 | |||||
R=26.7k | 0x32 | |||||
R=37.4k | 0x33 | |||||
R=47.5k | 0x34 | |||||
R=59.0k | 0x35 | |||||
R=69.8k | 0x36 | |||||
R=80.6k | 0x37 | |||||
TSD | Thermal Shutdown | 155 | ℃ | |||
TSD Hys | Thernal Shutdown Hysterisis | 20 | ℃ | |||
RS | Remote sense range | -100 | 100 | mV | ||
ADC SPECIFICATION | ||||||
Vin | Input Range | 0.2 | 5.5 | V | ||
Res_LF | Resolution | 1x mode (No scaling) | 5 | mV | ||
4x mode | 20 | mV | ||||
fS | Sample Rate | 125 | ksps | |||
VHYS_LF | Hysteresis LF faults | 1x mode (No scaling) | 10 | 15 | mV | |
VHYS_LF | Hysteresis LF faults | 4x mode | 40 | 55 | mV | |
Accuracy_LF | VMON | 1x mode (No scaling) | -12 | +12 | mV | |
4x mode | -40 | +40 | mV | |||
I2C ELECTRICAL SPECIFICATIONS | ||||||
CB | Capacitive load for SDA and SCL | 400 | pF | |||
SDA,SCL | Low Threshold | DEV_CONFIG.SOC_IF1=0 | 0.8 | V | ||
SDA,SCL | High Threshold | DEV_CONFIG.SOC_IF1=0 | 2.0 | V |