Table 7-1 summarizes the various functional modes of the device.
Table 7-1 Truth TableVDD | SENSE (1) | RESET | RESET |
---|
VDD < VPOR | — | Undefined | Undefined |
VPOR < VDD <
VDD(MIN)(2) | — | L | H |
VDD ≥ VDD(MIN) | VSENSE <
VIT- | L | H |
VDD ≥ VDD(MIN) | VSENSE > VIT- +
VHYS | H | L |
(1) SENSE pin voltage must be less than VIT- for the sense delay set by
CTS or greater than VIT- + VHYS for the reset delay set by CTR
before RESET transitions
(2) When VDD falls below
VDD(MIN), the internal undervoltage-lockout takes effect and
RESET is held logic low (RESET is held logic high) until
VDD falls below VPOR at which the RESET/RESET
output is undefined.