JAJSLH4B April 2021 – January 2024 TPS3899-Q1
PRODUCTION DATA
When the voltage on VDD is lower than VPOR, the device does not have enough voltage to assert the output RESET/RESET to the correct logic state. The output results in being undefined as shown in Figure 6-1 or in Figure 6-2. If the output RESET/RESET is an open-drain variant, the voltage can be pulled up to VDD or to the pull-up voltage. Neither output can be relied upon for proper device function.