JAJSOH5D November 2022 – November 2023 TPS389C03-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD | Supply pin voltage | 2.6 | 5.5 | V | |
NIRQ,NRST,WDO,ESM,WDE | Pin voltage | 0 | 5.5 | V | |
INIRQ,NRST,WDO | Pin Currents | 0 | ±5 | mA | |
ADDR | Address pin voltage | 0 | 1.8 | V | |
MONx |
Monitor Pins | 0 | 5.5 | V | |
SCL,SDA | Pin Voltage | 0 | VDD | V | |
RUP(1) | Pull-up resistor (Open Drain config) | 1 | 100 | kΩ | |
TJ | Junction temperature (free-air temperature) | -40 | 125 | ℃ |