JAJSOH5D November 2022 – November 2023 TPS389C03-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
COMMON PARAMETERS | ||||||
VDD | Input supply voltage | 2.6 | 5.5 | V | ||
VDDUVLO | Rising Threshold | 2.67 | 2.81 | V | ||
Falling Threshold | 2.48 | 2.6 | V | |||
VPOR | Power on Reset Voltage (2) | 1.65 | V | |||
IDD_Active | Supply current into VDD pin |
VDD≤5.5V | 1550 | 2000 | µA | |
VMONX | MON voltage range | 0.2 | 5.5 | V | ||
IMONX | Input current MONx pins | VMON=5V | 20 | µA | ||
VMON_LF | 1x mode (No scaling) | 0.2 | 1.475 | V | ||
4x mode | 0.8 | 5.5 | V | |||
VMON_HF | 1x mode (No scaling) | 0.2 | 1.475 | V | ||
4x mode | 0.8 | 5.5 | V | |||
Threshold Granularity_LF | 1x mode (No scaling) | 5 | mV | |||
4x mode | 20 | mV | ||||
Threshold Granularity_HF | 1x mode (No scaling) | 5 | mV | |||
Threshold Granularity_HF | 4x mode | 20 | mV | |||
Accuracy_HF | VMON | 0.2V≤VMONX≤1.0V | –6 | 6 | mV | |
1.0V<VMONX≤1.475V | -7.5 | 7.5 | mV | |||
1.475V<VMONX≤2.95V | -0.6 | 0.6 | % | |||
VMONX>2.95V | -0.7 | 0.7 | % | |||
VHYS_HF | Hysteresis on UV,OV pin(Hysteresis is with respect of the tripoint ((UV),(OV))(1) | 0.2V≤VMONX≤1.475V | 5 | 11 | mV | |
1.475V<VMONX≤2.95V | 9 | 16 | ||||
VMONX>2.95V | 17 | 28 | mV | |||
MON_OFF | OFF Voltage threshold | Monitored falling edge of VMON | 140 | 215 | mV | |
NIRQ | On resistance- when asserted Low | Open Drain | 12 | 17 | Ω | |
VOL | Low level output voltage-NIRQ | NIRQ, 5.5V/5mA | 100 | mV | ||
Ilkg(OD) | Open-Drain output leakage current-NIRQ | NIRQ pin in High Impedance,VNIRQ= 5.5, Not asserted | 90 | nA | ||
NRST | On resistance- when asserted Low | Open Drain | 10 | 15 | Ω | |
VOL | Low level output voltage-NRST | NRST , 5.5V/5mA | 100 | mV | ||
Ilkg(OD) | Open-Drain output leakage current-NRST | NRST pin in High Impedance,VNRST= 5.5, Not asserted | 600 | nA | ||
WDO | On resistance- when asserted Low | Open Drain | 12 | 17 | Ω | |
VOL | Low level output voltage-WDO | WDO , 5.5V/5mA | 100 | mV | ||
Ilkg(OD) | Open-Drain output leakage current-WDO | WDO pin in High Impedance,VNRST= 5.5, Not asserted | 500 | nA | ||
ESM_L | Logic Low Input | 0.24 x VDD | V | |||
ESM_H | Logic High Input | VDD>4.5 | 0.55 x VDD | V | ||
VDD<4.5 | 0.6 x VDD | V | ||||
Ilkg(ESM) | Leakage current | ESM=5.5V | 75 | µA | ||
WDE_L | Logic Low Input | 0.36 | V | |||
WDE_H | Logic High Input | 1.26 | V | |||
Ilkg(WDE) | Leakage current | WDE=5.5V | 5 | µA | ||
IADDR | ADDR pin current | 20 | µA | |||
I2C ADDR | (Hex format) | R=5.36k | 0x30 | |||
R=16.2k | 0x31 | |||||
R=26.7k | 0x32 | |||||
R=37.4k | 0x33 | |||||
R=47.5k | 0x34 | |||||
R=59.0k | 0x35 | |||||
R=69.8k | 0x36 | |||||
R=80.6k | 0x37 | |||||
TSD | Thermal Shutdown | 155 | ℃ | |||
TSD Hys | Thernal Shutdown Hysterisis | 25 | ℃ | |||
RS | Remote sense range | -100 | 100 | mV | ||
ADC SPECIFICATION | ||||||
Vin | Input Range | 0.2 | 5.5 | V | ||
Resolution | 1x mode | 0.2V≤VMON≤1.475V | 5 | mV | ||
4x mode | VMON>1.475V | 20 | mV | |||
fS | Sample Rate | 125 | ksps | |||
Accuracy_LF | VMON,1x mode | 0.2V≤VMON≤1.475V | -12 | +12 | mV | |
VMON, 4x mode | VMON>1.475V | -40 | +40 | mV | ||
I2C ELECTRICAL SPECIFICATIONS | ||||||
VHYS_LF | Hysteresis LF Faults, 1x mode | 0.2V≤VMON≤1.475V | 10 | 15 | mV | |
Hysteresis LF Faults, 4x mode | VMON>1.475V | 40 | 55 | mV | ||
CB | Capacitive load for SDA and SCL | 400 | pF | |||
SDA,SCL | Low Threshold | DEV_CONFIG.SOC_IF=0 | 0.84 | V | ||
SDA,SCL | High Threshold | DEV_CONFIG.SOC_IF=0 | 2.31 | V |