JAJSQG3D March 2022 – October 2024 TPS389006-Q1 , TPS389R0-Q1
PRODMIX
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD | Supply pin voltage | 2.5 | 5.5 | V | |
NIRQ,NRST | Pin voltage | 0 | 5.5 | V | |
INIRQ,INRST | Pin Currents | 0 | ±5 | mA | |
ADDR | Address pin voltage | 0 | 1.8 | V | |
MONx |
Monitor Pins | 0 | 5.5 | V | |
ACT, SLEEP, SCL, SDA | Pin Voltage | 0 | 5.5 | V | |
SYNC | Pin Voltage | 0 | VDD | V | |
RUP(1) | Pull-up resistor (Open Drain config) | 10 | 100 | kΩ |