JAJS194E January 2007 – June 2019 TPS40077
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage, VVDD | VDD, ILIM | 30 | V | |
COMP, FB, KFF, PGD, LVBP | –0.3 | 6 | ||
SW | –0.3 | 40 | ||
SW, transient (<50 ns) | –2.5 | |||
Output voltage, VOUT | COMP, KFF, RT, SS | –0.3 | 6 | V |
VBOOST | 50 | |||
DBP | 10.5 | |||
LVBP | 6 | |||
Output current source, IOUT (LDRV, HDRV) | 1.5 | A | ||
Output current sink, IOUT | LDRV, HDRV | 2 | A | |
KFF | 10 | |||
Output current | RT | 1 | mA | |
LVBP | 1.5 | |||
Lead temperature, 1.6 mm (1/16 inch) from case (10 s) | 260 | °C | ||
Operating junction temperature, TJ | –40 | 125 | °C | |
Storage temperature, Tstg | –55 | 150 | °C |