JAJSRX9C January 2012 – November 2023 TPS40170-Q1
PRODUCTION DATA
Components R1 and R2 represent external resistors for programming UVLO and hysteresis; their values can be calculated in Equation 1 and Equation 2, respectively.
where
If the UVLO pin is connected to a voltage greater than 0.9 V, the programmable UVLO is disabled and the device defaults to an internal UVLO (VVBP(on) and VVBP(off)). For example, the UVLO pin can be connected to VDD or the VBP pin to disable the programmable UVLO function.
A 1-nF ceramic bypass capacitor must be connected between the UVLO pin and GND.