JAJSRX9C January 2012 – November 2023 TPS40170-Q1
PRODUCTION DATA
Observable voltage ringing at the SW node is caused by fast switching edges and parasitic inductance and capacitance. If the ringing results in excessive voltage on the SW node, or erratic operation of the converter, an R-C snubber can be used to dampen the ringing and ensure proper operation over the full load range. See the Design Examples section.