JAJSRX9C January 2012 – November 2023 TPS40170-Q1
PRODUCTION DATA
The switching frequency can be adjusted between 100 kHz and 600 kHz. The maximum switching frequency before skipping pulses is determined by the input voltage, output voltage, FET resistances, DCR of the inductor, and the minimum on-time of the TPS40170-Q1 device. Use Equation 7 to determine the maximum switching frequency. For further details, see application note SLYT293.
where