JAJS234H MARCH 2007 – May 2019 TPS40192 , TPS40193
PRODUCTION DATA.
Because the minimum input voltage (VIN(min)) is greater than 6.0 V, place a 0-Ω resistor in the VDD resistor location. If VIN(min) was < 6.0 V, an optional series VDD resistor with a value between 1 Ω and 2 Ω filters switching noise from the device. Limit the voltage drop across this resistor to less than 50 mV.
Driving the two FETs with 23 nC and 44 nC respectively, the maximum IVDD current calculation of 43 mA yields a resistor value of approximately 1 Ω.