JAJS234H MARCH 2007 – May 2019 TPS40192 , TPS40193
PRODUCTION DATA.
短絡検出のため、ローサイドMOSFETがオンのときに、その両端での電圧降下が検出され、ユーザーの選択したスレッショルドである100mV、200mV、280mVのいずれかと比較されます。このスレッショルドは、COMPからGNDに接続されている、単一の外付け抵抗により設定されます。この抵抗はスタートアップ時に検出され、選択されたスレッショルドがラッチされます。パルス単位の制限(電流暴走抑止のため)は、ハイサイドMOSFETがオンのときに両端の電圧を検出し、電圧降下が固定スレッショルドの550mVを超過したときサイクルを中断することで行われます。コントローラにより出力の短絡が検出された場合、両方のMOSFETがオフになり、タイムアウト期間が終了するまで再起動は試みられません。この動作により、持続的なフォルトが発生しても消費電力が制限されます。