JAJSHK0B NOVEMBER   2008  – June 2019 TPS40197

PRODUCTION DATA.  

  1. 特長
  2. アプリケーション
  3. 概要
    1.     Device Images
      1.      代表的なアプリケーション回路
  4. 改訂履歴
  5. 概要(続き)
  6. Pin Configuration and Functions
    1.     Pin Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Package Dissipation Ratings
    5. 7.5 Electrical Characteristics
    6. 7.6 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  Enable
      2. 8.3.2  Oscillator
      3. 8.3.3  UVLO
      4. 8.3.4  Start-up Sequence and Timing
      5. 8.3.5  Selecting the Short Circuit Current
      6. 8.3.6  Voltage Reference and Dynamic VID
      7. 8.3.7  Minimum On-Time Consideration
      8. 8.3.8  BP Regulator
      9. 8.3.9  Prebias Start-up
      10. 8.3.10 Drivers
      11. 8.3.11 Power Good
      12. 8.3.12 Thermal Shutdown
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
  10. 10デバイスおよびドキュメントのサポート
    1. 10.1 デバイス・サポート
      1. 10.1.1 デベロッパー・ネットワークの製品に関する免責事項
    2. 10.2 ドキュメントのサポート
      1. 10.2.1 関連デバイス
      2. 10.2.2 関連資料
    3. 10.3 ドキュメントの更新通知を受け取る方法
    4. 10.4 コミュニティ・リソース
    5. 10.5 商標
    6. 10.6 静電気放電に関する注意事項
    7. 10.7 Glossary
  11. 11メカニカル、パッケージ、および注文情報

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

Selecting the Short Circuit Current

A short circuit in the TPS40197 is detected by sensing the voltage drop across the low-side FET when it is on, and across the high-side FET when it is on. If the voltage drop across either FET exceeds the short-circuit threshold in any given switching cycle, a counter increments one count. If the voltage across the high-side FET was higher than the short circuit threshold, that FET is turned off early. If the voltage drop across either FET does not exceed the short circuit threshold during a cycle, the counter is decremented for that cycle. If the counter fills up (a count of 7) a fault condition is declared and the drivers turn off both MOSFETs. After a timeout of approximately 50 ms, the controller attempts to restart. If a short circuit continues at the output, the current quickly ramps up to the short-circuit threshold and another fault condition is declared and the process of waiting for the 50 ms and attempting to restart repeats. The low-side threshold increases as the low-side on time decreases due to blanking time and comparator response time. See Figure 9 for changes in the threshold as the low-side FET conduction time decreases.

The TPS40197 provides three selectable short-circuit protection thresholds for the low-side FET: 100 mV, 200 mV, and 280 mV. The particular threshold is selected by connecting a resistor from COMP to GND. Table 1 shows the short-circuit thresholds for corresponding resistors from COMP to GND. When designing the compensation for the feedback loop, remember that a low impedance compensation network combined with a long network time constant can cause the short-circuit threshold setting to not be as expected. The time constant and impedance of the network connected from COMP to FB must be as in Equation 1 to ensure no interaction with the short-circuit threshold setting.

Equation 1. TPS40197 q_tconst_lus853.gif

where

  • t is 1.15 ms, the sampling time of the short circuit threshold setting circuit
  • R1 and C1 are the values of the components in Figure 16
TPS40197 v08098_lus853.gifFigure 16. Short Circuit Threshold Feedback Network

Table 1. Circuit Threshold Voltage Selection

COMPARATOR RESISTANCE
RCOMP (kΩ)
CURRENT LIMIT THRESHOLD
VOLTAGE VILIM (mV)
12 ±10% 280
OPEN 200
4 ±10% 100

The range of expected short-circuit current thresholds is shown in Equation 2 and Equation 3.

Equation 2. TPS40197 q_iscpmax_lus853.gif
Equation 3. TPS40197 q_iscpmin_lus853.gif

where

  • ISCP is the short circuit current
  • VILIM is the short-circuit threshold for the low-side MOSFET
  • RDS(on) is the channel resistance of the low-side MOSFET

Note that due to blanking time considerations, overcurrent threshold accuracy may fall off for duty cycle greater than 75% because the overcurrent comparator has only a very short time to sample the SW pin voltage under these conditions and may not have time to respond to voltages very near the threshold.

The short-circuit protection threshold for the high-side MOSFET is fixed at 550 mV typical, 400 mV minimum. This threshold is in place to provide a maximum current output using pulse-by-pulse current limit in the case of a fault. The pulse terminates when the voltage drop across the high-side FET exceeds the short-circuit threshold. The maximum amount of current that can be specified to be sourced from a converter can be found by Equation 4.

Equation 4. TPS40197 q_ioutmax_lus853.gif

where

  • IOUT(max) is the maximum current that the converter is specified to source
  • VILIMH(min) is the short-circuit threshold for the high-side MOSFET (400 mV)
  • RDS(on)max is the maximum resistance of the high-side MOSFET

If the required current from the converter is greater than the calculated IOUT(max), a lower resistance high-side MOSFET must be chosen. Both the high-side and low-side thresholds use temperature compensation to approximate the change in resistance for a typical power MOSFET. This helps counteract shifts in overcurrent thresholds as temperature increases. For this to be effective, the MOSFETs and the device must be well coupled thermally.