JAJSGE0C JANUARY 2014 – October 2018 TPS40425
PRODUCTION DATA.
Format | Unsigned binary | ||||
Description | This register is used for setting the device and channel address for AVS communication purposes. This register is read-only while in AVS mode. Any attempted write access when both channels are in the AVS mode results in an ACK’ed command; but the “oth” bit in STATUS_CML is set and SMB_ALERT triggered. If only one channel is in the AVS mode, then write access is allowed. | ||||
Default | 0005h
The default power-up state can be changed using the STORE_USER commands. |
r | r | r | r | r | r | r | r | r | r | r | r | r/wE | r/wE | r/wE | r/wE |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
— | — | — | — | — | — | — | — | — | — | — | — | AVS_address<3:0> |
Bits | Field Name | Description |
---|---|---|
7:0
7:4 |
Note: Any values written to read-only registers are ignored. | |
3:0 | AVS_address[3:0] | (Format: binary)
Default: 0101b AVS device address This is a 4-bit device AVS address that is programmed by PMBus. This address is used to identify the TPS40425 device for communication over the AVS data/clk lines only (not for PMBus communication). |