JAJSGE0C JANUARY 2014 – October 2018 TPS40425
PRODUCTION DATA.
This design example uses the input parameters summarized in Table 16.
PARAMETER | TEST CONDITION | MIN | TYPE | MAX | UNIT | |
---|---|---|---|---|---|---|
VVIN | Input voltage | 7 | 12 | 14 | V | |
VIN(ripple) | Input ripple voltage | IOUT = 25 A | 0.4 | V | ||
VOUT | Output voltage | 1.2 | V | |||
Line regulation | 7 V ≤ VVIN ≤ 14 V | 0.5% | ||||
Load regulation | 0 V ≤ IOUT ≤ 25 A | 0.5% | ||||
VP-P | Output ripple voltage | IOUT = 25 A | 10 | mV | ||
∆VOUT | Output voltage deviation during load transient | ∆IOUT = 10 A, VVIN = 12 V | 60 | mV | ||
IOUT | Output current | 7 V ≤ VVIN ≤ 14 V | 0 | 25 | A | |
tSS | Soft-start time | 2.7 | ms | |||
IOC | Output peak current overcurrent trip point | 40 | A | |||
η | Efficiency | IOUT = 25 A, VVIN = 12 V | 87% | |||
fSW | Switching frequency | 500 | kHz |