JAJSGE0C JANUARY 2014 – October 2018 TPS40425
PRODUCTION DATA.
Format | N/A | ||||
Description | This command provides a way for a host system to determine some key capabilities of this PMBus device. | ||||
Default | 10110000 (binary) |
r | r | r | r | r | r | r | r |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PEC | SPD | ALRT | Reserved |
Bits | Field Name | Description |
---|---|---|
7 | PEC | (Format: binary)
Packet Error Checking is supported. 1: Default Note: Any values written to read-only registers are ignored. |
6:5 | SPD | (Format: binary)
Maximum supported bus speed is 400 kHz. 01: Default Note: Any values written to read-only registers are ignored. |
4 | ALRT | (Format: binary)
This device does have a SMB_ALERT pin and does support the SMBus Alert Response Protocol. 1: Default Note: Any values written to read-only registers are ignored. |
3:0 | Reserved | Reserved bits.
0000: Default |