JAJSEU4D December 2015 – December 2019 TPS4H160-Q1
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | |||
VERSION A | VERSION B | |||
CL | 11 | 11 | O | Adjustable current limit. Connect to device GND if external current limit is not used. |
CS | — | 10 | O | Current-sense output |
DIAG_EN | 14 | 14 | I | Enable-disable pin for diagnostics; internal pulldown |
FAULT | — | 9 | O | Global fault report with open-drain structure, ORed logic for quad-channel fault conditions |
GND | 1, 12 | 1, 12 | — | Ground pin |
IN1 | 3 | 3 | I | Input control for channel 1 activation; internal pulldown |
IN2 | 4 | 4 | I | Input control for channel 2 activation; internal pulldown |
IN3 | 5 | 5 | I | Input control for channel 3 activation; internal pulldown |
IN4 | 6 | 6 | I | Input control for channel 4 activation; internal pulldown |
NC | 2, 19, 24 | 2, 19, 24 | — | No internal connection |
ST1 | 7 | — | O | Open-drain diagnostic status output for channel 1 |
ST2 | 8 | — | O | Open-drain diagnostic status output for channel 2 |
ST3 | 9 | — | O | Open-drain diagnostic status output for channel 3 |
ST4 | 10 | — | O | Open-drain diagnostic status output for channel 4 |
SEH | — | 7 | I | CS channel-selection high bit; internal pulldown |
SEL | — | 8 | I | CS channel-selection low bit; internal pulldown |
THER | 13 | 13 | I | Thermal shutdown behavior control, latch off or auto-retry; internal pulldown |
OUT1 | 27, 28 | 27, 28 | O | Output of the channel 1 high side-switch, connected to the load |
OUT2 | 25, 26 | 25, 26 | O | Output of the channel 2 high side-switch, connected to the load |
OUT3 | 17, 18 | 17, 18 | O | Output of the channel 3 high side-switch, connected to the load |
OUT4 | 15, 16 | 15, 16 | O | Output of the channel 4 high side-switch, connected to the load |
VS | 20, 21, 22, 23 | 20, 21, 22, 23 | I | Power supply |
Thermal pad | — | — | — | Connect to device GND or leave floating |