SLVSH18 December 2024 TPS4HC120-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tDR | Channel Turn-on delay time (from Active) | VBB = 13.5V, RL = 1kΩ 50% of EN to 10% of VOUT | 30 | 55 | µs | |
Channel Turn-on delay time (from Sleep or LPM) | 40 | 60 | µs | |||
tDF | Channel Turn-off delay time (from Active) | VBB = 13.5 V, RL = 10Ω 50% of EN to 90% of VOUT | 30 | 55 | µs | |
Channel Turn-off delay time (from LPM) | 30 | 85 | µs | |||
SRR | VOUT rising slew rate | VBB = 13.5V, 20% to 80% of VOUT, RL = 10Ω |
0.1 | 0.3 | 0.55 | V/µs |
SRF | VOUT falling slew rate | VBB = 13.5V, 80% to 20% of VOUT, RL = 10Ω |
0.1 | 0.3 | 0.5 | V/µs |
tON | Channel Turn-on time (Standby delay to Active) | VBB = 13.5V, RL = 10Ω 50% of EN to 80% of VOUT | 30 | 50 | 100 | µs |
tOFF | Channel Turn-off time (Active to Standby delay) | VBB = 13.5V, RL = 10Ω 50% of EN to 20% of VOUT | 30 | 70 | 145 | µs |
tON - tOFF | Turn-on and off matching | 1ms enable pulse VBB = 13.5V, RL = 10Ω | –40 | 40 | µs | |
200-µs enable pulse, VBB = 13.5V, RL = 10Ω, |
–40 | 40 | µs | |||
ΔPWM | PWM accuracy - average load current | 200-µs enable pulse (1ms period), VBB = 13.5V, RL = 10Ω |
–25 | 25 | % | |
≤500Hz, 50% Duty cycle VBB = 13.5V, RL = 10Ω |
–12 | 12 | % | |||
EON | Switching energy losses during turn-on | VBB = 13.5V, RL = 10Ω | 0.5 | mJ | ||
EOFF | Switching energy losses during turn-off | VBB = 13.5V, RL = 10Ω | 0.5 | mJ |