JAJSHA3K December 2012 – May 2019 TPS50301-HT
PRODUCTION DATA.
The device uses a transconductance amplifier for the error amplifier and readily supports two of the commonly used frequency compensation circuits shown in Figure 28. In Type 2A, one additional high-frequency pole is added to attenuate high-frequency noise.
The following design guidelines are provided for advanced users who prefer to compensate using the general method. The step-by-step design procedure described in Detailed Design Procedure may also be used.
The general design guidelines for device loop compensation are as follows:
where
NOTE
For PSpice models and WEBENCH design tool, see the Tools & Software tab.