JAJSFB1C November 2009 – April 2018 TPS51200-Q1
PRODUCTION DATA.
The TPS51200-Q1 device is specifically designed to power up the memory termination rail (as shown in Figure 21). The DDR memory termination structure determines the main characteristics of the VTT rail, which is to be able to sink and source current while maintaining acceptable VTT tolerance. See Figure 22 for typical characteristics for a single memory cell.