JAJSFV8A June 2018 – December 2018 TPS51200A-Q1
PRODUCTION DATA.
The TPS51200A-Q1 device can be used in an application system where either a 2.5-V rail or a 3.3-V rail is available. The minimum input voltage requirement is 2.375 V. If a 2.5-V rail is used, ensure that the absolute minimum voltage (both DC and transient) at the device pin is be 2.375 V or greater. The voltage tolerance for a 2.5-V rail input is between –5% and 5% accuracy, or better.