JAJSC08E MAY 2011 – July 2018 TPS51206
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Supply voltage | VDD | 3.1 | 6.5 | V | |
Input voltage range(1) | S3, S5 | –0.1 | 6.5 | V | |
VLDOIN, VTTSNS, VDDQSNS | –0.1 | 3.5 | |||
PGND | –0.1 | 0.1 | |||
Output voltage range(1) | VTT, VTTREF | –0.1 | 3.5 | V | |
Operating free-air temperature, TA | –40 | 105 | °C |