JAJSC08E MAY 2011 – July 2018 TPS51206
PRODUCTION DATA.
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY CURRENT | ||||||
IVDD(S0) | VDD supply current, in S0 | TA = 25°C, No load, VS3 = VS5 = 5 V, VVDDQSNS = 1.8 V | 170 | μA | ||
IVDD(S3) | VDD supply current, in S3 | TA = 25°C, No load, VS3 = 0 V, VS5 = 5 V, VVDDQSNS = 1.8 V | 80 | μA | ||
IVDDSDN | VDD shutdown current, in S4 and S5 | TA = 25°C, No load, VS3 = VS5 = 0 V, VVDDQSNS = 1.8 V | 1 | μA | ||
IVLDOIN(S0) | VLDOIN supply current, in S0 | TA = 25°C, No load, VS3 = VS5 = 5 V,
VLDION = 1.8 V |
5 | μA | ||
IVLDOIN(s3) | VLDOIN supply current, in S3 | TA = 25°C, No load, VS3 = 0 V, VS5 = 5 V, VLDION = 1.8 V | 5 | μA | ||
IVLDOINSDN | VLDOIN shutdown current, in S4 and S5 | TA = 25°C, No load, VS3 = VS5 = 0 V,
VLDION = 1.8 V |
5 | μA | ||
VTTREF OUTPUT | ||||||
VVTTREF | Output voltage | VVDDQSNS/2 | V | |||
VVTTREFTOL | Output voltage tolerance to VVDDQSNS | |IVTTREF|≤ 10 mA, 1.5 V ≤ VVDDQSNS ≤ 1.8 V | 49% | 51% | ||
|IVTTREF|≤ 10 mA, 1.2 V ≤ VVDDQSNS < 1.5 V | 48.75% | 51.25% | ||||
|IVTTREF|≤ 100 μA, 1.2 V ≤ VVDDQSNS ≤ 1.8 V | 49% | 51% | ||||
IVTTREFSRC | Source current | VVDDQSNS = 1.8 V, VVTTREF = 0 V | 10 | mA | ||
IVTTREFSNK | Sink current | VVDDQSNS = 0 V, VVTTREF = 1.8 V | 10 | mA | ||
IVTTREFDIS | VTTREF Discharge current | TA = 25°C, VS3 = VS5 = 0V, VVTTREF = 0.5 V | 1.3 | mA | ||
VTT OUTPUT | ||||||
VVTT | Output voltage | VVDDQSNS/2 | V | |||
VVTTTOL | Output voltage tolerance to VVDDQSNS/2 | |IVTT|≤ 10 mA, 1.4 V ≤ VVDDQSNS ≤ 1.8 V | –20 | 20 | mV | |
|IVTT|< 1 A, 1.4 V ≤ VVDDQSNS ≤ 1.8 V(1) | –30 | 30 | ||||
|IVTT| < 2 A, 1.4 V ≤ VVDDQSNS ≤ 1.8 V(1) | –40 | 40 | ||||
|IVTT|≤ 10 mA, 1.2 V ≤ VVDDQSNS ≤ 1.4 V | –20 | 20 | ||||
|IVTT| < 1 A, 1.2 V ≤ VVDDQSNS ≤ 1.4 V(1) | –30 | 30 | ||||
|IVTT|< 1.5 A, 1.2 V ≤ VVDDQSNS < 1.4 V(1) | –40 | 40 | ||||
IVTTOCLSRC | Source current limit | VVDDQSNS = 1.8 V, VVTT = VVTTSNS = 0.7 V | 2 | A | ||
IVTTOCLSNK | Sink current limit | VVDDQSNS = 1.8 V, VVTT = VVTTSNS = 1.1 V | 2 | A | ||
IVTTLK | Leakage current | TA = 25°C , VS3 = 0 V, VS5 = 5 V,
VVTT = VVTTREF |
5 | μA | ||
IVTTSNSBIAS | VTTSNS input bias current | VS3 = 5 V, VS5 = 5 V, VVTTSNS = VVTTREF | –0.1 | 0.1 | μA | |
IVTTSNSLK | VTTSNS leakage current | VS3 = 0 V, VS5 = 5 V, VVTTSNS = VVTTREF | –0.1 | 0.1 | μA | |
IVTTDIS | VTT Discharge current | TA = 25°C, VS3 = VS5 = VVDDQSNS = 0 V,
VVTT = 0.5 V |
7 | mA | ||
VDDQ INPUT | ||||||
IVDDQSNS | VDDQSNS input current | VVDDQSNS = 1.8 V | 30 | μA | ||
UVLO/LOGIC THRESHOLD | ||||||
VVDDUV | VDD UVLO threshold voltage | Wake up | 2.67 | 2.90 | 3.00 | V |
Hysteresis | 0.2 | |||||
VLL | S3 and S5 low-level voltage | 0.5 | V | |||
VLH | S3 and S5 high-level voltage | 1.8 | V | |||
VLHYST | S3 and S5 hysteresis voltage | 0.3 | V | |||
ILHLK | S3 and S5 input leak current | –1 | 1 | μA | ||
OVER-TEMPERATURE PROTECTION | ||||||
TOTP | Over temperature protection | Shutdown temperature(1) | 150 | °C | ||
Hysteresis(1) | 10 |