JAJSOE8A November 2015 – July 2022 TPS51216-EP
PRODUCTION DATA
REFERENCE DESIGNATOR | QTY | SPECIFICATION | MANUFACTURER | PART NUMBER |
---|---|---|---|---|
C8, C9, C10 | 3 | 10 µF, 25 V | Taiyo Yuden | TMK325BJ106MM |
C11 | 1 | 330 µF, 2V, 6 mΩ | Panasonic | EEFSX0D331XE |
L1 | 1 | 0.56 µH, 21 A, 1.56 mΩ | Panasonic | ETQP4LR56WFC |
Q1 | 1 | 30 V, 35 A, 8.5 mΩ | Fairchild | FDMS8680 |
Q2, Q3 | 2 | 30 V, 42 A, 3.5 mΩ | Fairchild | FDMS8670AS |
For this example, the bulk output capacitor ESR requirement for D-CAP mode is described in Equation 6, whichever is greater.