JAJSK76 September 2022 TPS51383
PRODUCTION DATA
PARAMETER | CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VOUT | Output voltage | 3.36 | V | |||
IOUT | Output current | 8 | A | |||
VIN | Input voltage | 4.5 | 19 | 24 | V | |
VOUT(ripple) | Output voltage ripple | 24 | mV(P-P) | |||
FSW | Switching frequency | 600 | kHz | |||
Operating Mode | Float MODE pin | PSM | ||||
TA | Ambient temperature | 25 | °C |