VIN = 19 V, Ta =
25°C unless otherwise specified.
Figure 8-2 Load
Regulation
Figure 8-4 Shutdown Relative to EN Falling
Figure 8-6 Shutdown Relative to Vin Falling
Figure 8-8 OOA
Mode Output Voltage Ripple, Iout = 0 A
Figure 8-10 Transient Response, 1.6 A to 6.4 A with 2.5 A/us SR
Figure 8-12 Normal Operation to Output Hard Short
Figure 8-3 Start-up Relative to EN Rising
Figure 8-5 Start-up Relative to Vin Rising
Figure 8-7 PSM
Mode Output Voltage Ripple, Iout = 0 A
Figure 8-9 Output Voltage Ripple, Iout = 8 A
Figure 8-11 Transient Response, 0.8 A to 7.2 A with 2.5 A/us SR
Figure 8-13 LDO
Switch Over