JAJSK76 September 2022 TPS51383
PRODUCTION DATA
TPS51383 includes a 3.3-V, 100-mA standby linear regulator. TPS51384 includes a 1.8-V, 100-mA standby linear regulator. The 100-mA LDO is intended mainly as an auxiliary supply for the notebook system during standby mode. When the Buck converter output voltage becomes higher than 98% of VOUT and the PGOOD is high, the internal LDO is switched over to VOUT by the internal MOSFET. This action helps reduce the power loss from the LDO. The LDO pin must be bypassed with a 10-V, X5R rated or better ceramic capacitor with minimum 4.7-uF capacitance, placed as close to the LDO pin as possible.