JAJSK76 September 2022 TPS51383
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
VIN |
1 |
P | Input voltage supply pin for the control circuitry. Connect the input decoupling capacitors between VIN and PGND. |
PGND |
2 |
G | Power ground terminal for the internal power FET. |
PG |
3 |
O | Open Drain Power Good Indicator. This pin is asserted low if output voltage is out of PG threshold, overvoltage or if the device is under thermal shutdown, EN shutdown or during soft start. |
FB |
4 |
I | FB pin can be used for feedforward compensation to improve load transient performance. |
VOUT |
5 |
I | Output voltage sense pin of buck converter. Connect this pin to the positive terminal of the output capacitor that is closest to the load. |
LDO |
6 |
O | 100-mA LDO output pin for powering external devices even when EN is low (but Vin is >UVLO). Decouple with a minimum 4.7-uF, 10-V X7R capacitor. |
SW |
7 |
O | Switch node terminal. Connect the output inductor to this pin. |
VBST |
8 |
I | Supply input for the high-side MOSFET gate drive. Connect the bootstrap capacitor between VBST and SW. |
VCC |
9 |
O | 5-V internal VCC LDO output. This pin supplies voltage to the internal circuitry and gate driver. Bypass this pin with a 1-µF capacitor. |
AGND |
10 |
G | Ground of internal analog circuitry. Connect AGND to PGND at a single point close to AGND. |
EN |
11 |
I | Enable pin of buck converter. EN pin is a digital input pin, pull up to enable the converter, pull down to disable. Internal pulldown if EN pin is floating. |
MODE |
12 |
I |
Mode selection pin. Connect MODE pin to VCC, or pull above 0.8 V for OOA mode operation, connect MODE to AGND or float for Power Save Mode. Internal pulldown if MODE pin is floating. |