JAJSK76 September 2022 TPS51383
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Input voltage range | VIN | 4.5 | 24 | V | |
Input voltage range | VBST | -0.1 | 29.5 | V | |
Input voltage range | VBST – SW | –0.1 | 5.5 | V | |
Input voltage range | EN, FB, MODE, VOUT | –0.3 | 5.5 | V | |
Output voltage range | SW | -1.0 | 24 | V | |
Output voltage range | PG, VCC, LDO | –0.1 | 5.5 | V | |
Output current range | IOUT | 8 | A | ||
LDO output current | LDO (VVIN ≥ 5.2 V) | 100 | mA | ||
TJ | –40 | 125 | °C |