JAJSOS7 august 2023 TPS51385
PRODUCTION DATA
Out-of-Audio (OOA) mode is a unique control feature, If the MODE pin is selected to operate in OOA mode, when the device works at light load, the minimum switching frequency is above 25 kHz which avoids the audible noise in the system.