VIN = 19.5 V, Ta =
25°C unless otherwise specified.
Figure 8-2 Efficiency, PSM Mode
Figure 8-4 Switching Frequency, PSM Mode
Figure 8-6 Start-Up Relative to EN Rising, Iout = 0A, PSM Mode
Figure 8-8 Start-Up Relative to EN
Rising, Iout = 0A, OOA Mode
Figure 8-10 Start-Up Relative to Vin Rising, Iout = 7A
Figure 8-12 Output Voltage Ripple, Iout = 0 A, PSM Mode
Figure 8-14 Output Voltage Ripple, Iout = 7 A
Figure 8-16 Transient Response, 0.7 A to 6.3 A with 2.5 A/us SR
Figure 8-3 Efficiency, OOA Mode
Figure 8-5 Switching Frequency, OOA Mode
Figure 8-7 Shutdown Relative to EN Falling, Iout = 0A, PSM Mode
Figure 8-9 Shutdown Relative to EN Falling, Iout = 0A, OOA Mode
Figure 8-11 Shutdown Relative to Vin Falling, Iout = 7A
Figure 8-13 Output Voltage Ripple, Iout = 0 A, OOA Mode
Figure 8-15 Transient Response, 1.4 A to 5.6 A with 2.5 A/us SR
Figure 8-17 Normal Operation to Output Hard Short