Figure 7-2 through Figure 7-19 apply to the circuit of Figure 7-1. VIN = 12V, VOUT = 5.15V,
FSW = 600kHz, TA = 25°C, unless
otherwise specified.
Figure 7-2 Efficiency Curve, 600kHz, VOUT =
5.15V
Figure 7-4 Efficiency Curve, 600kHz, VOUT =
3.3V
Figure 7-6 Switching Frequency vs
Input Voltage, IOUT = 6A
Figure 7-8 Load Regulation,
Vin = 12V / 19.5V
Figure 7-10 Start-Up Through EN,
IOUT = 12A
Figure 7-12 Start-Up Relative to VIN
Rising,
IOUT = 12A
Figure 7-14 Output Voltage Ripple,
IOUT = 0.1A
Figure 7-16 Output Voltage Ripple,
IOUT = 12A
Figure 7-18 Transient Response, 1.2A
to 10.8A,
Slew Rate = 1.6A/μs
Figure 7-3 Efficiency Curve, 1MHz, VOUT =
5.15V
Figure 7-5 Efficiency Curve, 1MHz, VOUT =
3.3V
Figure 7-7 Switching Frequency vs
Output Load
Figure 7-9 Line Regulation,
IOUT = 0.01A / 12A
Figure 7-11 Shutdown Through EN,
IOUT = 12A
Figure 7-13 Shutdown Relative to VIN
Falling,
IOUT = 5A
Figure 7-15 Output Voltage Ripple,
IOUT = 6A
Figure 7-17 Transient Response, 0A to
12A,
Slew Rate = 1.6A/μs
Figure 7-19 Normal Operation to Output
Hard Short