JAJSVB0 September 2024 TPS51388
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY CURRENT | ||||||
VIN | Input voltage range | 4.5 | 24 | V | ||
IVIN | Non-switching supply current | No load, VEN = 5V, non-switching | 90 | μA | ||
IVINSDN | Shutdown supply current | No load, VEN = 0V | 3 | μA | ||
VCC OUTPUT | ||||||
VCC | VCC output voltage | VIN > 5.2V, IVCC ≤ 1 mA, Bypasss switch off | 4.6 | 4.9 | 5.2 | V |
FEEDBACK VOLTAGE | ||||||
VFB | FB voltage | TJ = 25°C | 594 | 600 | 606 | mV |
TJ = –20°C to 125°C | 591 | 600 | 609 | mV | ||
DUTY CYCLE and FREQUENCY CONTROL | ||||||
FSW | Switching frequency | CCM operation, MODE > 1V | 600 | kHz | ||
CCM operation, MODE < 0.4V | 1000 | kHz | ||||
tON(MIN) | SW minumum on time(1) | 60 | ns | |||
tOFF(MIN) | SW minimum off time(1) | 130 | ns | |||
OOA Function | ||||||
TOOA | Mode Operation Period | 22 | 30 | 42 | us | |
MOSFET and DRIVERS | ||||||
RDS(ON)H | High side switch resistance | TJ = 25°C | 9.2 | mΩ | ||
RDS(ON)L | Low side switch resistance | TJ = 25°C | 4.5 | mΩ | ||
OUTPUT DISCHARGE and SOFT START | ||||||
RDIS | Discharge resistance | VEN = 0V | 50 | Ω | ||
tSS | Soft-start time | Internal soft-start time | 1 | ms | ||
POWER GOOD | ||||||
tPGDLY | PG delay rising | PG from low to high | 160 | us | ||
PG delay falling | PG from high to low | 30 | us | |||
VPGTH | PG threshold | VFB falling (fault) | 83 | % | ||
VFB rising (good) | 90 | % | ||||
VFB rising (fault) | 120 | % | ||||
VFB falling (good) | 115 | % | ||||
VPG_L | PG sink current capability | IOL = 4mA | 0.4 | V | ||
IPGLK | PG leak current | VPGOOD = 5.5V | 1 | μA | ||
CURRENT LIMIT | ||||||
IOCL | Overcurrent threshold (valley) | Valley current limit on LS FET, TJ = 25°C | 12.5 | 14 | 16 | A |
Overcurrent threshold (peak) | Peak current limit on HS FET, TJ = 25°C | 22 | A | |||
INOCL | Negative over current threshold | Sinking current limit on LS FET, OOA operation | 5.5 | A | ||
LOGIC THRESHOLD | ||||||
VENH | EN high-level input voltage | TJ = 25°C | 1 | V | ||
VENL | EN low-level input voltage | TJ = 25°C | 0.4 | V | ||
IEN | Enable internal pull down current | VEN = 0.3V | 2 | µA | ||
VEN(OOA) | OOA mode for EN pin | 1 | 1.6 | V | ||
VEN(ECO) | Eco-mode for EN pin | 2.2 | 5.5 | V | ||
VMODE(600k) | Mode threshold high-level | TJ = 25°C | 1 | V | ||
VMODE(1M) | Mode threshold low-level | TJ = 25°C | 0.4 | V | ||
OUTPUT UNDERVOLTAGE AND OVERVOLTAGE PROTECTION | ||||||
VOVP | OVP trip threshold | 120 | % | |||
tOVPDLY | OVP prop deglitch | 256 | us | |||
VUVP | UVP trip threshold | 60 | % | |||
tUVPDLY | UVP prop deglitch | 200 | us | |||
UVLO | ||||||
VUVLO | VIN UVLO threshold | Wake up | 4.25 | 4.45 | V | |
Shutdown | 3.4 | 3.6 | V | |||
Hysteresis | 0.65 | V | ||||
OVERTEMPERATURE PROTECTION | ||||||
TOTP | OTP trip threshold(1) | Shutdown temperature | 160 | °C | ||
TOTPHSY | OTP hysteresis(1) | Hysteresis | 20 | °C |