JAJSJP3A September 2020 – October 2020 TPS51397A
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Input voltage | VIN | –0.3 | 26 | V | |
VBST | –0.3 | 31 | V | ||
VBST-SW | –0.3 | 6 | V | ||
EN, MODE, FB, SS, VCC | –0.3 | 6 | V | ||
PGND, AGND | –0.3 | 0.3 | V | ||
Output voltage | SW | –1 | 26 | V | |
SW (10-ns transient) | –3 | 29 | V | ||
PGOOD | –0.3 | 6 | V | ||
TJ | Operating junction temperature | –40 | 150 | °C | |
Tstg | Storage temperature | –55 | 150 | °C |