JAJSJP3A September 2020 – October 2020 TPS51397A
PRODUCTION DATA
Table 8-1 lists the design parameters for this example.
PARAMETER | CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
OUTPUT | ||||||
VOUT | Output voltage | 5 | V | |||
IOUT | Output current | 10 | A | |||
ΔVOUT | Transient response | 1-A — 9-A load step, 2.5 A/μs | ±5% x VOUT | |||
VIN | Input voltage | 5.5 | 12 | 24 | V | |
VOUT(ripple) | Output voltage ripple | 0-A — 10-A loading | 2% x VOUT | |||
FSW | Switching frequency | 500 | kHz | |||
Light load operating mode | Eco-mode | |||||
TA | Ambient temperature | 25 | °C |