JAJSJP3A September 2020 – October 2020 TPS51397A
PRODUCTION DATA
The Power Good (PGOOD) pin is an open-drain output. A pullup resistor of 100 kΩ is recommended to pull the voltage up to VCC. Once VFB is between 90% and 110% of the target output voltage, the PGOOD is pulled high after a 1-ms de-glitch time. The PGOOD pin is pulled low when: