JAJSGR0F December 2010 – December 2018 TPS51916
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN | Input voltage | 8 | 12 | 20 | V | |
VV5IN | V5IN voltage | 4.5 | 5 | 5.5 | V | |
VVDDQ | VDDQ output voltage | 1.5 | V | |||
IVDDQ | VDDQ output current | 0 | 20 | A | ||
VVTT | VTT output voltage | 0.75 | V | |||
IVTT | VTT output current | DDR3 mode , VVTT = 0.75 V | –2 | 2 | A | |
fSW | Switching frequency | DCAP mode | 400 | kHz |