JAJSGR0F December 2010 – December 2018 TPS51916
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
DRVH | 14 | O | High-side MOSFET gate driver output. |
DRVL | 11 | O | Low-side MOSFET gate driver output. |
GND | 7 | – | Signal ground. |
MODE | 19 | I | Connect resistor to GND to configure switching frequency, control mode and discharge mode. (See Table 2) |
PGND | 10 | – | Gate driver power ground. RDS(on) current sensing input(+). |
PGOOD | 20 | O | Powergood signal open drain output. PGOOD goes high when VDDQ output voltage is within the target range. |
REFIN | 8 | I | Reference input for VDDQ. Connect to the midpoint of a resistor divider from VREF to GND. Add a capacitor for stable operation. |
SW | 13 | I/O | High-side MOSFET gate driver return. RDS(on) current sensing input(–). |
S3 | 17 | I | S3 signal input. (See Table 1) |
S5 | 16 | I | S5 signal input. (See Table 1) |
TRIP | 18 | I | Connect resistor to GND to set OCL at VTRIP/8. Output 10-μA current at room temperature, TC = 4700 ppm/°C. |
VBST | 15 | I | High-side MOSFET gate driver bootstrap voltage input. Connect a capacitor from the VBST pin to the SW pin. |
VDDQSNS | 9 | I | VDDQ output voltage feedback. Reference input for VTTREF. Also serves as power supply for VTTREF. |
VLDOIN | 2 | I | Power supply input for VTT LDO. Connect VDDQ in typical application. |
VREF | 6 | O | 1.8-V reference output. |
VTT | 3 | O | VTT 2-A LDO output. Need to connect at least 10 μF of capacitance for stability. |
VTTGND | 4 | – | Power ground for VTT LDO. |
VTTREF | 5 | O | Buffered VTT reference output. Need to connect 0.22 μF or larger capacitance for stability. |
VTTSNS | 1 | I | VTT output voltage feedback. |
V5IN | 12 | I | 5-V power supply input for internal circuits and MOSFET gate drivers. |
Thermal pad | – | Thermal pad. Connect directly to system GND plane with multiple vias. |