JAJSGZ5A May 2012 – February 2019 TPS53014
PRODUCTION DATA.
VALUE | UNIT | |||
---|---|---|---|---|
Input voltage range | VIN, EN | –0.3 to 30 | V | |
VBST | –0.3 to 36 | |||
VBST - SW | –0.3 to 6 | |||
VFB | –0.3 to 6 | |||
SW | –0.3 to 30 | |||
SW (10 nsec transient) | –3.0 to 30 | |||
Output voltage range | DRVH | –2 to 36 | V | |
DRVH - SW | –0.3 to 6 | |||
DRVL, VREG5, SS | –0.3 to 6 | |||
PGND | –0.3 to 0.3 | |||
TA | Operating ambient temperature range | –40 to 85 | °C | |
TSTG | Storage temperature range | –55 to 150 | °C | |
TJ | Junction temperature range | –40 to 150 | °C |