JAJSGZ5A May 2012 – February 2019 TPS53014
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Supply input voltage range | VIN | 4.5 | 28 | V | |
Input voltage range | VBST | –0.1 | 33.5 | V | |
VBST - SW | –0.1 | 5.5 | |||
VFB | –0.1 | 5.5 | |||
EN | –0.1 | 28 | |||
SW | –1.0 | 28 | |||
Output Voltage range | DRVH | –1.0 | 33.5 | V | |
DRVH - SW | –0.1 | 5.5 | |||
DRVL, VREG5, SS | –0.1 | 5.5 | |||
PGND | –0.1 | 0.1 | |||
TA | Operating free-air temperature | –40 | 85 | °C | |
TJ | Operating junction temperature | –40 | 125 | °C |