JAJSH63C JULY 2012 – April 2019 TPS53015
PRODUCTION DATA.
PARAMETER | CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY CURRENT | ||||||
IIN | Supply current | VIN current, EN = 5 V, VVFB = 0.8 V, VSW = 0 V,
TA = 25°C |
660 | μA | ||
IVINSDN | Shutdown current | VIN current, TA = 25°C, No Load , VEN = 0V, VREG5 = OFF | 6.0 | μA | ||
VFB VOLTAGE and DISCHARGE RESISTANCE | ||||||
VVFBTHL | Threshold voltage | VOUT = 1.05 V, TA = 25°C | 765.3 | 773.0 | 780.7 | mV |
TCVFB | Temperature coefficient (1) | TA = 25°C | –140 | 140 | ppm/°C | |
IVFB | Input current | VFB = 0.8V, TA = 25°C | –150 | -10 | 100 | nA |
VREG5 OUTPUT | ||||||
VVREG5 | Output voltage | TA=25°C, 6 V < VIN < 28 V, IVREG5 = 5 mA | 5.1 | V | ||
IVREG5 | Output current | VVIN = 5.5 V, VVREG5 = 4.0 V, TA = 25°C | 120 | mA | ||
OUTPUT: N-CHANNEL MOSFET GATE DRIVERS | ||||||
RDRVH | Resistance | Source, IDRVH = –50 mA, TA = 25°C | 3.2 | 4.7 | Ω | |
Sink, IDRVH = 50 mA, TA = 25°C | 1.4 | 2.4 | ||||
RDRVL | Resistance | Source, IDRVL = –50 mA, TA = 25°C | 6.9 | 8.2 | Ω | |
Sink, IDRVL = 50 mA, TA = 25°C | 0.8 | 1.7 | ||||
tD | Dead-time(1) | DRVH-low to DRVL-on | 15 | ns | ||
DRVL-low to DRVH-on | 20 | |||||
INTERNAL BOOST DIODE | ||||||
VFBST | Forward voltage | VVREG5-VBST, IF = 10 mA, TA = 25°C | 0.1 | 0.2 | V | |
SOFT-START TIME | ||||||
tss | Internal soft-start time | 1.4 | ms | |||
POWER GOOD | ||||||
VPGTH | PGOOD threshold | PGOOD LOW | 84 | % | ||
PGOOD HIGH | 116 | % | ||||
IPG | PGOOD sink current | VPG = 0.5 V | 5 | mA | ||
tPGDLY | PGOOD delay time | Delay for PGOOD in | 1.2 | ms | ||
Delay for PGOOD out | 2 | µs | ||||
tPGCOMPSS | PGODD comparator start-up delay | PGOOD comparator wake up delay | 2.3 | ms | ||
UVLO | ||||||
VUVVREG5 | VREG5 UVLO threshold | VREG5 Rising | 4.0 | V | ||
Hysteresis | 0.3 | |||||
LOGIC THRESHOLD | ||||||
VENH | High-level threshold voltage | 1.6 | V | |||
VENL | Low-level threshold voltage | 0.5 | V | |||
REN | EN pin resistance to GND | VEN = 12 V | 225 | 450 | 900 | kΩ |
CURRENT SENSE | ||||||
ITRIP | Source current | VDRVL = 0.1 V, TA = 25°C | 14.3 | 15 | 15.8 | μA |
TCVTRIP | VTRIP Temperature coefficient | Relative to TA = 25°C | 4000 | ppm/°C | ||
VOCL | Current limit threshold | RTRIP = 75 kΩ, TA = 25°C | 234 | 336 | 424 | mV |
RTRIP = 27 kΩ, TA = 25°C | 121 | 174 | 220 | |||
RTRIP = 6.8 kΩ, TA = 25°C | 35 | 50 | 63 | |||
ON-TIME TIMER CONTROL | ||||||
tON | On-time(1) | VOUT = 1.05 V | 250 | ns | ||
tOFF(min) | Minimum off-time | VIN = 4.5 V, VVFB = 0.7 V, TA = 25°C | 230 | ns | ||
OUTPUT UNDERVOLTAGE AND OVERVOLTAGE PROTECTION | ||||||
VOVP | Output OVP trip threshold | OVP detect voltage | 115% | 120% | 125% | |
tOVPDEL | Output OVP propagation delay | 10 | μs | |||
VUVP | Output UVP trip threshold | UVP detect voltage | 63% | 68% | 73% | |
tUVPDEL | Output UVP delay | 1 | ms | |||
tUVPEN | Output UVP enable delay | 1.7 | 2.2 | 2.7 | ms | |
THERMAL SHUTDOWN | ||||||
TSDN | Thermal shutdown threshold | Shutdown temperature(1) | 150 | °C | ||
Hysteresis(1) | 25 |