SLVS887C April 2009 – August 2014 TPS53114
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NUMBER | ||
VBST | 16 | I | Supply input for high-side NFET driver. Bypass to SW with a high-quality 0.1-μF ceramic capacitor. An external schottky diode can be added from VREG5 if forward drop is critical to drive the high-side FET. |
EN | 7 | I | Enable. Pull High to enable SMPS. |
SS | 3 | O | Soft start programming pin. Connect capacitor from SS pin to GND to program soft start time. |
VO | 1 | I | Output voltage input for on-time adjustment and output discharge. Connect directory to the output voltage. |
VFB | 2 | I | D-CAP2 feedback input. Connect to output voltage with resistor divider. |
GND | 4 | I | Signal ground pin. Connect to PGND and system ground at a single point. |
DRVH | 15 | O | High-side N-channel MOSFET gate driver output. SW referenced driver switches between SW(OFF) and VBST(ON). |
SW | 14 | I/O | Switch node connections for both the high-side driver and over current comparator. |
DRVL | 13 | O | Low-side N-Channel MOSFET gate driver output. PGND referenced driver switches between PGND(OFF) and VREG5(ON). |
PGND | 12 | I/O | Power ground connection for both the low-side driver and over current comparator. Connect PGND and GND strongly together near the IC. |
TRIP | 11 | I | over current threshold programming pin. Connect to GND with a resister to set threshold for low-side RDS(on) current limit. |
VIN | 9 | I | Supply Input for 5-V linear regulator. Bypass to GND with a minimum high-quality 0.1-μF ceramic capacitor. |
V5FILT | 8 | I | 5-V supply input for the control circuitry except the MOSFET drivers. Bypass to GND with a minimum high-quality 1.0-μF ceramic capacitor. V5FILT is connected to VREG5 via internal 10-Ω resistor. |
VREG5 | 10 | O | Output of 5-V linear regulator and supply for MOSFET driver. Bypass to GND with a minimum high-quality 4.7-μF ceramic capacitor. VREG5 is connected to V5FILT via internal 10-Ω resistor. |
CER | 5 | I | Output capacitor select pin. Connect to GND for ceramic output capacitors. Connect to V5FILT for conductive polymer electrolyte type output capacitors (SP-CAP, POS-CAP, PXE). |
FSEL | 6 | I | Switching frequency selection pin. Connect to GND for low switching frequency or connect to V5FILT for high switching frequency. |