SLUS825C February 2008 – August 2014 TPS53124
PRODUCTION DATA.
The TPS53124 is a dual, Adaptive on-time DCAP™ mode synchronous controller. The part enables system designers to cost effectively complete the suite of digital TV power bus regulators with the absolute lowest external component count and lowest standby consumption. The main control loop for the TPS53124 uses the D-CAP™ mode that optimized for low ESR output capacitors such as POSCAP or SP-CAP promises fast transient response with no external compensation. The part provides a convenient and efficient operation with conversion voltages from 4.5 V to 24 V and output voltage from 0.76 V to 5.5 V.
The TPS53124 is available in the 24-pin RGE package and in the 28-pin PW package and is specified from -40°C to 85°C ambient temperature range.
DEVICE NAME | PACKAGE | BODY SIZE |
---|---|---|
TPS53124 | PW (28) | 9.70 mm x 6.40 mm |
TPS53124 | QFN (24) | 4.00 mm x 4.00 mm |